text.skipToContent text.skipToNavigation

PREWR5-48

by Powerohm 

Catalog ID: PREWR5-48

IPC Replacement Part, EW Edgewound Resistor, 0.48 Ohms, 47 A, MFG Part Number-EWR5-48

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 0.48 Ohm
Type Edgewound Type EW

Dimensions

Length 5 in

Electrical Ratings

Current / Amperage Rating 47 A
Maximum Current Rating Amps Continuous 47 Amps