SKU-PRA14-1004A
SKU-PRA14-1004A
PPHID-2546989-2

PREWR5-61 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREWR5-61

IPC Replacement Part, EW Edgewound Resistor, 0.61 Ohms, 45 A, MFG Part Number-EWR5-61

IPC MFG Part Number-EWR5-61

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
0.61 Ohm
Type
Edgewound Type EW

Dimensions

Length
5 in

Electrical Ratings

Current / Amperage Rating
45 A
Maximum Current Rating Amps Continuous
45 Amps

Resources and downloads