text.skipToContent text.skipToNavigation

PREWR5-94

by Powerohm 

Catalog ID: PREWR5-94

IPC Replacement Part, EW Edgewound Resistor, 0.94 Ohms, 32 A, MFG Part Number-EWR5-94

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 0.94 Ohm
Type Edgewound Type EW

Dimensions

Length 5 in

Electrical Ratings

Current / Amperage Rating 32 A
Maximum Current Rating Amps Continuous 32 Amps