text.skipToContent text.skipToNavigation

PREWR6-170

by Powerohm 

Catalog ID: PREWR6-170

IPC Replacement Part, EW Edgewound Resistor, 1.7 Ohms, 27 A, MFG Part Number-EWR6-170

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 1.7 Ohm
Type Edgewound Type EW

Dimensions

Length 6 in

Electrical Ratings

Current / Amperage Rating 27 A
Maximum Current Rating Amps Continuous 27 Amps