text.skipToContent text.skipToNavigation

PREWR6-280

By Powerohm 

Catalog ID: PREWR6-280

By Powerohm
Catalog ID:  PREWR6-280
IPC Replacement Part, EW Edgewound Resistor, 2.8 Ohms, 20 A, MFG Part Number-EWR6-280

More Options

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 2.8 Ohm
Type Edgewound Type EW

Dimensions

Length 6 in

Electrical Ratings

Current / Amperage Rating 20 A
Maximum Current Rating Amps Continuous 20 Amps