text.skipToContent text.skipToNavigation

PREWR6-30

by Powerohm 

Catalog ID: PREWR6-30

IPC Replacement Part, EW Edgewound Resistor, 0.3 Ohms, 70 A, MFG Part Number-EWR6-30

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 0.3 Ohm
Type Edgewound Type EW

Dimensions

Length 6 in

Electrical Ratings

Current / Amperage Rating 70 A
Maximum Current Rating Amps Continuous 70 Amps