SKU-PRA14-1004A
SKU-PRA14-1004A
PPHID-2546989-2

PREWR6-36 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREWR6-36

IPC Replacement Part, EW Edgewound Resistor, 0.36 Ohms, 64 A, MFG Part Number-EWR6-36

IPC MFG Part Number-EWR6-36

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
0.36 Ohm
Type
Edgewound Type EW

Dimensions

Length
6 in

Electrical Ratings

Current / Amperage Rating
64 A
Maximum Current Rating Amps Continuous
64 Amps

Resources and downloads