text.skipToContent text.skipToNavigation

PREWR6-40

by Powerohm 

Catalog ID: PREWR6-40

IPC Replacement Part, EW Edgewound Resistor, 0.4 Ohms, 60 A, MFG Part Number-EWR6-40

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 0.4 Ohm
Type Edgewound Type EW

Dimensions

Length 6 in

Electrical Ratings

Current / Amperage Rating 60 A
Maximum Current Rating Amps Continuous 60 Amps