text.skipToContent text.skipToNavigation

PREWR6-82

by Powerohm 

Catalog ID: PREWR6-82

IPC Replacement Part, EW Edgewound Resistor, 0.82 Ohms, 38 A, MFG Part Number-EWR6-82

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 0.82 Ohm
Type Edgewound Type EW

Dimensions

Length 6 in

Electrical Ratings

Current / Amperage Rating 38 A
Maximum Current Rating Amps Continuous 38 Amps