text.skipToContent text.skipToNavigation

PREWR7-250

by Powerohm 

Catalog ID: PREWR7-250

IPC Replacement Part, EW Edgewound Resistor, 2.5 Ohms, 24 A, MFG Part Number-EWR7-250

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 2.5 Ohm
Type Edgewound Type EW

Dimensions

Length 7 in

Electrical Ratings

Current / Amperage Rating 24 A
Maximum Current Rating Amps Continuous 24 Amps