text.skipToContent text.skipToNavigation

PREWR7-330

by Powerohm 

Catalog ID: PREWR7-330

IPC Replacement Part, EW Edgewound Resistor, 3.3 Ohms, 20 A, MFG Part Number-EWR7-330

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 3.3 Ohm
Type Edgewound Type EW

Dimensions

Length 7 in

Electrical Ratings

Current / Amperage Rating 20 A
Maximum Current Rating Amps Continuous 20 Amps