text.skipToContent text.skipToNavigation

PREWR7-42

by Powerohm 

Catalog ID: PREWR7-42

IPC Replacement Part, EW Edgewound Resistor, 0.42 Ohms, 64 A, MFG Part Number-EWR7-42

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 0.42 Ohm
Type Edgewound Type EW

Dimensions

Length 7 in

Electrical Ratings

Current / Amperage Rating 64 A
Maximum Current Rating Amps Continuous 64 Amps