text.skipToContent text.skipToNavigation

PREWR8-107

by Powerohm 

Catalog ID: PREWR8-107

IPC Replacement Part, EW Edgewound Resistor, 1.07 Ohms, 38 A, MFG Part Number-EWR8-107

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 1.07 Ohm
Type Edgewound Type EW

Dimensions

Length 8 in

Electrical Ratings

Current / Amperage Rating 38 A
Maximum Current Rating Amps Continuous 38 Amps