SKU-PRA14-1004A
SKU-PRA14-1004A
PPHID-2546989-2

PREWR8-110 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREWR8-110

IPC Replacement Part, EW Edgewound Resistor, 1.1 Ohms, 40 A, MFG Part Number-EWR8-110

IPC MFG Part Number-EWR8-110

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
1.1 Ohm
Type
Edgewound Type EW

Dimensions

Length
8 in

Electrical Ratings

Current / Amperage Rating
40 A
Maximum Current Rating Amps Continuous
40 Amps

Resources and downloads