text.skipToContent text.skipToNavigation

PREWR8-110

by Powerohm 

Catalog ID: PREWR8-110

IPC Replacement Part, EW Edgewound Resistor, 1.1 Ohms, 40 A, MFG Part Number-EWR8-110

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 1.1 Ohm
Type Edgewound Type EW

Dimensions

Length 8 in

Electrical Ratings

Current / Amperage Rating 40 A
Maximum Current Rating Amps Continuous 40 Amps