SKU-PRA14-1004A
SKU-PRA14-1004A
PPHID-2546989-2

PREWR8-145 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREWR8-145

IPC Replacement Part, EW Edgewound Resistor, 1.45 Ohms, 35 A, MFG Part Number-EWR8-145

IPC MFG Part Number-EWR8-145

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
1.45 Ohm
Type
Edgewound Type EW

Dimensions

Length
8 in

Electrical Ratings

Current / Amperage Rating
35 A
Maximum Current Rating Amps Continuous
35 Amps

Resources and downloads