HUBBELL
SKU-PRA14-1004A
SKU-PRA14-1004A
PPHID-2546989-2

PREWR8-57 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREWR8-57

IPC Replacement Part, EW Edgewound Resistor, 0.57 Ohms, 55 A, MFG Part Number-EWR8-57

IPC MFG Part Number-EWR8-57

Product details

General

Catalog Number

PREWR8-57

Maximum Temperature Rise

375 °C

Resistance Ohms

0.57 Ohm

Type

Edgewound Type EW

Dimensions

Length

8 in

Electrical Ratings

Current / Amperage Rating

55 A

Maximum Current Rating Amps Continuous

55 Amps

Resources and downloads

Specifications