SKU-PRA14-1004A
SKU-PRA14-1004A
PPHID-2546989-2

PREWR8-74 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREWR8-74

IPC Replacement Part, EW Edgewound Resistor, 0.74 Ohms, 45 A, MFG Part Number-EWR8-74

IPC MFG Part Number-EWR8-74

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
0.74 Ohm
Type
Edgewound Type EW

Dimensions

Length
8 in

Electrical Ratings

Current / Amperage Rating
45 A
Maximum Current Rating Amps Continuous
45 Amps

Resources and downloads