text.skipToContent text.skipToNavigation

PREWT-2-40

by Powerohm 

Catalog ID: PREWT-2-40

Post Glover Replacement Part, EWT Edgewound Resistor, 0.232 Ohms, 40 A, MFG Part Number-EWT-2-40

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 0.232 Ohm
Type Edgewound Type EWT

Dimensions

Length 2 in

Electrical Ratings

Current / Amperage Rating 40 A
Maximum Current Rating Amps Continuous 40 Amps