text.skipToContent text.skipToNavigation

PREWT-2-56

by Powerohm 

Catalog ID: PREWT-2-56

Post Glover Replacement Part, EWT Edgewound Resistor, 0.123 Ohms, 56 A, MFG Part Number-EWT-2-56

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 0.123 Ohm
Type Edgewound Type EWT

Dimensions

Length 2 in

Electrical Ratings

Current / Amperage Rating 56 A
Maximum Current Rating Amps Continuous 56 Amps