text.skipToContent text.skipToNavigation

PREWT-3-18

by Powerohm 

Catalog ID: PREWT-3-18

Post Glover Replacement Part, EWT Edgewound Resistor, 1.43 Ohms, 18 A, MFG Part Number-EWT-3-18

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 1.43 Ohm
Type Edgewound Type EWT

Dimensions

Length 3 in

Electrical Ratings

Current / Amperage Rating 18 A
Maximum Current Rating Amps Continuous 18 Amps