text.skipToContent text.skipToNavigation

PREWT-3-45

by Powerohm 

Catalog ID: PREWT-3-45

Post Glover Replacement Part, EWT Edgewound Resistor, 0.29 Ohms, 45 A, MFG Part Number-EWT-3-45

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 0.29 Ohm
Type Edgewound Type EWT

Dimensions

Length 3 in

Electrical Ratings

Current / Amperage Rating 45 A
Maximum Current Rating Amps Continuous 45 Amps