text.skipToContent text.skipToNavigation

PREWT-3-82

by Powerohm 

Catalog ID: PREWT-3-82

Post Glover Replacement Part, EWT Edgewound Resistor, 0.1 Ohms, 82 A, MFG Part Number-EWT-3-82

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 0.1 Ohm
Type Edgewound Type EWT

Dimensions

Length 3 in

Electrical Ratings

Current / Amperage Rating 82 A
Maximum Current Rating Amps Continuous 82 Amps