text.skipToContent text.skipToNavigation

PREWT-4-27

By Powerohm 

Catalog ID: PREWT-4-27

By Powerohm
Catalog ID:  PREWT-4-27
Post Glover Replacement Part, EWT Edgewound Resistor, 1.02 Ohms, 27 A, MFG Part Number-EWT-4-27

More Options

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 1.02 Ohm
Type Edgewound Type EWT

Dimensions

Length 4 in

Electrical Ratings

Current / Amperage Rating 27 A
Maximum Current Rating Amps Continuous 27 Amps