text.skipToContent text.skipToNavigation

PREWT-4-30

by Powerohm 

Catalog ID: PREWT-4-30

Post Glover Replacement Part, EWT Edgewound Resistor, 0.786 Ohms, 30 A, MFG Part Number-EWT-4-30

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 0.786 Ohm
Type Edgewound Type EWT

Dimensions

Length 4 in

Electrical Ratings

Current / Amperage Rating 30 A
Maximum Current Rating Amps Continuous 30 Amps