text.skipToContent text.skipToNavigation

PREWT-4-52

by Powerohm 

Catalog ID: PREWT-4-52

Post Glover Replacement Part, EWT Edgewound Resistor, 0.308 Ohms, 52 A, MFG Part Number-EWT-4-52

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 0.308 Ohm
Type Edgewound Type EWT

Dimensions

Length 4 in

Electrical Ratings

Current / Amperage Rating 52 A
Maximum Current Rating Amps Continuous 52 Amps