text.skipToContent text.skipToNavigation

PREWT-4-64

by Powerohm 

Catalog ID: PREWT-4-64

Post Glover Replacement Part, EWT Edgewound Resistor, 0.212 Ohms, 64 A, MFG Part Number-EWT-4-64

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 0.212 Ohm
Type Edgewound Type EWT

Dimensions

Length 4 in

Electrical Ratings

Current / Amperage Rating 64 A
Maximum Current Rating Amps Continuous 64 Amps