text.skipToContent text.skipToNavigation

PREWT-4-82

By Powerohm 

Catalog ID: PREWT-4-82

By Powerohm
Catalog ID:  PREWT-4-82
Post Glover Replacement Part, EWT Edgewound Resistor, 0.136 Ohms, 82 A, MFG Part Number-EWT-4-82

More Options

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 0.136 Ohm
Type Edgewound Type EWT

Dimensions

Length 4 in

Electrical Ratings

Current / Amperage Rating 82 A
Maximum Current Rating Amps Continuous 82 Amps