text.skipToContent text.skipToNavigation

PREWT-5-27

by Powerohm 

Catalog ID: PREWT-5-27

Post Glover Replacement Part, EWT Edgewound Resistor, 1.3 Ohms, 27 A, MFG Part Number-EWT-5-27

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 1.3 Ohm
Type Edgewound Type EWT

Dimensions

Length 5 in

Electrical Ratings

Current / Amperage Rating 27 A
Maximum Current Rating Amps Continuous 27 Amps