text.skipToContent text.skipToNavigation

PREWT-5-30

by Powerohm 

Catalog ID: PREWT-5-30

Post Glover Replacement Part, EWT Edgewound Resistor, 1 Ohms, 30 A, MFG Part Number-EWT-5-30

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 1 Ohm
Type Edgewound Type EWT

Dimensions

Length 5 in

Electrical Ratings

Current / Amperage Rating 30 A
Maximum Current Rating Amps Continuous 30 Amps