text.skipToContent text.skipToNavigation

PREWT-6-37

by Powerohm 

Catalog ID: PREWT-6-37

Post Glover Replacement Part, EWT Edgewound Resistor, 0.911 Ohms, 37 A, MFG Part Number-EWT-6-37

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 0.911 Ohm
Type Edgewound Type EWT

Dimensions

Length 6 in

Electrical Ratings

Current / Amperage Rating 37 A
Maximum Current Rating Amps Continuous 37 Amps