text.skipToContent text.skipToNavigation

PREWT-6-60

by Powerohm 

Catalog ID: PREWT-6-60

Post Glover Replacement Part, EWT Edgewound Resistor, 0.374 Ohms, 60 A, MFG Part Number-EWT-6-60

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 0.374 Ohm
Type Edgewound Type EWT

Dimensions

Length 6 in

Electrical Ratings

Current / Amperage Rating 60 A
Maximum Current Rating Amps Continuous 60 Amps