text.skipToContent text.skipToNavigation

PREWT-7-20

by Powerohm 

Catalog ID: PREWT-7-20

Post Glover Replacement Part, EWT Edgewound Resistor, 3.29 Ohms, 20 A, MFG Part Number-EWT-7-20

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 3.29 Ohm
Type Edgewound Type EWT

Dimensions

Length 7 in

Electrical Ratings

Current / Amperage Rating 20 A
Maximum Current Rating Amps Continuous 20 Amps