text.skipToContent text.skipToNavigation

PREWT-7-50

by Powerohm 

Catalog ID: PREWT-7-50

Post Glover Replacement Part, EWT Edgewound Resistor, 0.599 Ohms, 50 A, MFG Part Number-EWT-7-50

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 0.599 Ohm
Type Edgewound Type EWT

Dimensions

Length 7 in

Electrical Ratings

Current / Amperage Rating 50 A
Maximum Current Rating Amps Continuous 50 Amps