text.skipToContent text.skipToNavigation

PREWT-7-60

By Powerohm 

Catalog ID: PREWT-7-60

By Powerohm
Catalog ID:  PREWT-7-60
Post Glover Replacement Part, EWT Edgewound Resistor, 0.44 Ohms, 60 A, MFG Part Number-EWT-7-60

More Options

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 0.44 Ohm
Type Edgewound Type EWT

Dimensions

Length 7 in

Electrical Ratings

Current / Amperage Rating 60 A
Maximum Current Rating Amps Continuous 60 Amps