text.skipToContent text.skipToNavigation

PREWT-7-67

by Powerohm 

Catalog ID: PREWT-7-67

Post Glover Replacement Part, EWT Edgewound Resistor, 0.354 Ohms, 67 A, MFG Part Number-EWT-7-67

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 0.354 Ohm
Type Edgewound Type EWT

Dimensions

Length 7 in

Electrical Ratings

Current / Amperage Rating 67 A
Maximum Current Rating Amps Continuous 67 Amps