text.skipToContent text.skipToNavigation

PREWT-7-70

by Powerohm 

Catalog ID: PREWT-7-70

Post Glover Replacement Part, EWT Edgewound Resistor, 0.335 Ohms, 70 A, MFG Part Number-EWT-7-70

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 0.335 Ohm
Type Edgewound Type EWT

Dimensions

Length 7 in

Electrical Ratings

Current / Amperage Rating 70 A
Maximum Current Rating Amps Continuous 70 Amps