text.skipToContent text.skipToNavigation

PRF2A1

by Powerohm 

Catalog ID: PRF2A1

General Electric Replacement Part, Form C & F Edgewound, 0.049 Ohms, 96 A, MFG Part Number-IC9033F2A1

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.049 Ohm
Type Form C & F Edgewound

Dimensions

Length 2 in
Weight 2.3 lb

Electrical Ratings

Current / Amperage Rating 96 A
Maximum Current Rating Amps Continuous 96 Amps