text.skipToContent text.skipToNavigation

PRF2U5

by Powerohm 

Catalog ID: PRF2U5

General Electric Replacement Part, Form C & F Edgewound, 0.13 Ohms, 60 A, MFG Part Number-IC9033F2U5

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.13 Ohm
Spacing 1/4
Type Form C & F Edgewound

Dimensions

Length 2 in
Weight 1.8 lb

Electrical Ratings

Current / Amperage Rating 60 A
Maximum Current Rating Amps Continuous 60 Amps