text.skipToContent text.skipToNavigation

PRF3A6

by Powerohm 

Catalog ID: PRF3A6

General Electric Replacement Part, Form C & F Edgewound, 0.24 Ohms, 54 A, MFG Part Number-IC9033F3A6

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.24 Ohm
Type Form C & F Edgewound

Dimensions

Length 3 in
Weight 2.2 lb

Electrical Ratings

Current / Amperage Rating 54 A
Maximum Current Rating Amps Continuous 54 Amps