text.skipToContent text.skipToNavigation

PRF3U2

by Powerohm 

Catalog ID: PRF3U2

General Electric Replacement Part, Form C & F Edgewound, 0.094 Ohms, 86 A, MFG Part Number-IC9033F3U2

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.094 Ohm
Spacing 1/6
Type Form C & F Edgewound

Dimensions

Length 3 in
Weight 3.6 lb

Electrical Ratings

Current / Amperage Rating 86 A
Maximum Current Rating Amps Continuous 86 Amps