text.skipToContent text.skipToNavigation

PRF4U3

by Powerohm 

Catalog ID: PRF4U3

General Electric Replacement Part, Form C & F Edgewound, 0.16 Ohms, 76 A, MFG Part Number-IC9033F4U3

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.16 Ohm
Spacing 1/8
Type Form C & F Edgewound

Dimensions

Length 4 in
Weight 4.5 lb

Electrical Ratings

Current / Amperage Rating 76 A
Maximum Current Rating Amps Continuous 76 Amps