text.skipToContent text.skipToNavigation

PRF4U8

by Powerohm 

Catalog ID: PRF4U8

General Electric Replacement Part, Form C & F Edgewound, 0.13 Ohms, 86 A, MFG Part Number-IC9033F4U8

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.13 Ohm
Spacing 1/8
Type Form C & F Edgewound

Dimensions

Length 4 in
Weight 4.8 lb

Electrical Ratings

Current / Amperage Rating 86 A
Maximum Current Rating Amps Continuous 86 Amps