text.skipToContent text.skipToNavigation

PRF4V1

by Powerohm 

Catalog ID: PRF4V1

General Electric Replacement Part, Form C & F Edgewound, 0.21 Ohms, 68 A, MFG Part Number-IC9033F4V1

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.21 Ohm
Spacing 1/8
Type Form C & F Edgewound

Dimensions

Length 4 in
Weight 4.1 lb

Electrical Ratings

Current / Amperage Rating 68 A
Maximum Current Rating Amps Continuous 68 Amps