text.skipToContent text.skipToNavigation

PRF4V2

by Powerohm 

Catalog ID: PRF4V2

General Electric Replacement Part, Form C & F Edgewound, 0.26 Ohms, 60 A, MFG Part Number-IC9033F4V2

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.26 Ohm
Spacing 1/8
Type Form C & F Edgewound

Dimensions

Length 4 in
Weight 3.7 lb

Electrical Ratings

Current / Amperage Rating 60 A
Maximum Current Rating Amps Continuous 60 Amps