text.skipToContent text.skipToNavigation

PRF5A3

by Powerohm 

Catalog ID: PRF5A3

General Electric Replacement Part, Form C & F Edgewound, 0.21 Ohms, 76 A, MFG Part Number-IC9033F5A3

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.21 Ohm
Type Form C & F Edgewound

Dimensions

Length 5 in
Weight 5.1 lb

Electrical Ratings

Current / Amperage Rating 76 A
Maximum Current Rating Amps Continuous 76 Amps