text.skipToContent text.skipToNavigation

PRF5A6

by Powerohm 

Catalog ID: PRF5A6

General Electric Replacement Part, Form C & F Edgewound, 0.42 Ohms, 54 A, MFG Part Number-IC9033F5A6

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.42 Ohm
Type Form C & F Edgewound

Dimensions

Length 5 in
Weight 4.3 lb

Electrical Ratings

Current / Amperage Rating 54 A
Maximum Current Rating Amps Continuous 54 Amps