text.skipToContent text.skipToNavigation

PRF5B4

by Powerohm 

Catalog ID: PRF5B4

General Electric Replacement Resistor, 96 A, 0.13 Ohms, MFG Part Number-IC9033F5B4

  • Resistors can be packaged in our standard line of enclosures
  • Resistors are suitable for continuous duty applications where low resistance and high current are required.
  • Resistors are lightweight, heavy-duty units consisting of a non-corrodible, high quality stainless steel alloy
  • Continuous Amperage - 96

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.13 Ohm
Spacing 1/10

Dimensions

Length 5 in
Weight 6.6 lb

Electrical Ratings

Current / Amperage Rating 96 A
Maximum Current Rating Amps Continuous 96