SKU-WR100
SKU-WR100
PPHID-2539571

PRFDL134000 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRFDL134000

IPC Replacement Part, FDL Wirewound Resistor, 134 Ohms, 1.5 A, MFG Part Number-FDL134000

IPC MFG Part Number-FDL134000

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
134 Ohm
Type
Helical Wirewound Type FDL

Dimensions

Weight
1.2 lb

Electrical Ratings

Current / Amperage Rating
1.5 A
Maximum Current Rating Amps Continuous
1.5 Amps

Resources and downloads