HUBBELL
SKU-WR100
SKU-WR100
PPHID-2539571

PRFDL4800 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRFDL4800

Filnor Replacement Part, Class 9855 Helicoil Wirewound, 4.8 Ohms, 9 A, MFG Part Number-9855-4.8

Filnor MFG Part Number-9855-4.8

Product details

General

Application

Filnor

Catalog Number

PRFDL4800

Maximum Temperature Rise

375 °C

Resistance Ohms

4.8 Ohm

Type

Class 9855 Helicoil Wirewound

Dimensions

Length

7.25 in

Weight

1.2 lb

Electrical Ratings

Current / Amperage Rating

9 A

Maximum Current Rating Amps Continuous

9 Amps

Resources and downloads

Specifications